目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
22570.0023 Thrust Pad
Halder
Standard Parts
Machine and Fixture Elements
EH 22570. Thrust Pads, plastic
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2257_1/eh_2257_1.prj},{NB=EH 22570.0023 Druckstueck},{BESTNR=22570.0023},{BESTNR1=2257.023},{D1=25},{D2=6.1},{D3=13.0},{E=5.5},{H1=10.5},{H1X=5.300},{H2=3.0},{BK=3.5},{GEW=M 8},{G=4.0},{FA=0.800},{X=5.200},{X1=0.900},{FUNC=Pressing, Applying, Balancing, Leveling, Positioning}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Halder
Description
EH 22570. - Thrust Pads, plastic
Bill of material
22570.0023 Thrust Pad
BESTNR
Ref. No.
22570.0023
22570.0023
D1
25
25
mm
D2
6.1
6.1
mm
D3
13.0
13.0
mm
E
5.5
5.5
mm
H1
10.5
10.5
mm
H2
3.0
3.0
mm
BK
Load capacity for static load max.
3.5
kN
GEW
for threaded bolt
M 8
M 8
G
weight
4.0
4.0
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求