目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22620.0628 Hard Metal Insert
Halder
Standard Parts
Machine and Fixture Elements
EH 22620. Hard Metal Inserts
with tip
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2262_hartmetalleinsaetze/mit_spitze/eh_2262_608.prj},{NB=EH 22620.0628 Hartmetalleinsatz},{BESTNR=22620.0628},{BESTNR1=2262.628},{AUS=mit Spitze},{D1=8.3},{D2=9.1},{D3=6.3},{H1=5.8},{H2=5},{G=3.3},{N=4},{F=S},{D4=3.000},{H4=3.000},{B4=2.350},{T=2.000},{FUNC=Applying, Positioning, Supporting}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 22620. - hard metal insert / with tip
Bill of material
EH 22620.0628 Hard Metal Insert
BESTNR
Ref. No.
22620.0628
22620.0628
AUS
finish
with tip
D1
±0.1
8.3
8.3
mm
D2
±0.2
9.1
9.1
mm
D3
~
6.3
6.3
mm
H1
5.8
mm
H2
5
mm
G
weight
3.3
3.3
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求