目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25069.0040 Set collar
Halder
Standard Parts
Machine Elements
EH 25069. Set Collar
EH 25069. Set collar, slotted
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25069/eh_25069_geschlitz/eh_25069_stellring.prj},{NB=EH 25069.0040 Stellringe},{BESTNR=25069.0040},{MAT=Stahl},{AUS=geschlitzt},{D1=40},{D2=65},{S=15},{SW=5.0},{X=0.5},{G=183},{D2Y=40.000},{B=15.000},{BB=13.000},{DK=10.000},{K=6.000},{L=16.000},{NDM=6.000},{P1=25.500},{P2=10.500},{P3=6.300},{P4=7.000},{P5=14.000},{SX=4.000},{SS=5.000},{TT=3.000},{V=0.600},{X1=9.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
Halder
Description
EH 25069. - Set collar
Bill of material
EH 25069.0040 Set collar
BESTNR
Ref. No.
25069.0040
25069.0040
MAT
material
steel
steel
AUS
finish
O-Rings
D1
H10
40
40
mm
D2
Thread
65
65
S
15
15
mm
SW
5.0
5.0
mm
X
min.
0.5
0.5
mm
G
Weight
183
183
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求