目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23230.0040 Locating Clamp
Halder
Standard Parts
Clamping Elements
EH 23230. Locating Clamps
with palm grip
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2323/eh_2323_1/eh_2323_assmtab.prj},{NB=EH 23230.0040 Richtspanner (0)},{BESTNR=23230.0040},{BESTNRX=2323.040},{B1=40},{B2=27},{D1=18},{D2=M 6},{D3=40},{H1=29.8},{H2=14.9},{H3=16.9},{L1=50},{L2=19},{L3=0},{L3X=9},{L4=8},{L5=0},{L6=33},{L7=17},{L8=28},{G=480},{D2X=M6},{DI=8.4},{DA=17},{S=2},{SW=13.0},{M=6.500},{DK=5.000},{D4=6.600},{D5=11.000},{D6H4=611.000},{H5=14.000},{D2X1=6.000},{D2X2=4.917},{PPATH=eh_2323_1_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 23230. - Locating Clamps with Star Grip
Bill of material
EH 23230.0040 Locating Clamp
BESTNR
Ref. No.
23230.0040
23230.0040
B1
40
40
mm
B2
±0.05
27
27
mm
D1
H7/g5
18
18
mm
D2
thread
M 6
M 6
D3
40
40
mm
H1
29.8
29.8
mm
H2
14.9
14.9
mm
H3
16.9
16.9
mm
L1
50
50
mm
L2
19
19
mm
L3
stroke
mm
Enter value for L3
stroke
mm
cm
inch
ft
確定
L4
8
8
mm
L6
33
33
mm
L7
17
17
mm
L8
28
28
mm
G
weight
480
480
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求