目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23470.0172 V-Cap
Halder
Standard Parts
Clamping Elements
EH 23470. Screw Jacks, Holders, Caps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2347/eh_2347_4.prj},{NB=EH 23470.0172 Prismenaufsatz (52)},{BESTNR=23470.0172},{BESTNR1=2347.172},{AUS=Prismenaufsatz},{FS=52},{G=120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 23470. - Screw Jacks, Holders, Caps / V-Cap
Bill of material
EH 23470.0172 V-Cap
BESTNR
Ref. No.
23470.0172
FS
for Screw Jacks
52.000
70.000
100.000
140.000
210.000
300.000
52.000
70.000
100.000
140.000
210.000
300.000
mm
G
weight
120
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求