目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23470.0007 Screw Jack
Halder
Standard Parts
Clamping Elements
EH 23470. Screw Jacks, Holders, Caps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2347/eh_2347_5_asmtab.prj},{NB=EH 23470.0007 Schraubbock (70)},{BESTNR=23470.0007},{BESTNR1=2347.007},{AUS=Schraubbock},{L=70},{L2=70},{L1=50},{D1=50},{D2=50},{D3=30},{D3KDM=28.733},{D3KDM2=28.917},{D4=12},{D4NDM=11.188},{T=60},{G=650},{L3=12.5},{R=1.5},{L4=37.5},{PPATH=eh_2347_5_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Halder
Description
EH 23470. - Screw Jacks, Holders, Caps / Screw Jacks
Bill of material
EH 23470.0007 Screw Jack
BESTNR
Ref. No.
23470.0007
23470.0007
AUS
finish
Screw Jack
L
clamping height
mm
Enter value for L
clamping height
mm
cm
inch
ft
確定
L2
clamping height max.
70
70
mm
L1
clamping height min.
50
50
mm
D1
50
50
mm
D2
50
50
mm
D3
30
30
mm
D4
12
12
mm
T
60
60
kN
G
weight
650
650
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求