目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1614.500 Abutment
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1614 Abutments
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16145_anschlagstuecke/eh_16145.prj},{NB=1614.500 Anschlagstueck},{BESTNR=1614.500},{BESTNR1=EH_16145},{G=900},{SYSTEM=L16},{D1=17.500},{D2=26.000},{H=55},{SW=55},{E=63.500},{L1=43},{D3=8},{NDM=16.000},{KDM=13.835},{VER=1614.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Halder
Description
EH 1614 - Abutments
Bill of material
1614.500 Abutment
BESTNR
Ref. No.
1614.500
G
weight
900
g
SYSTEM
System
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求