目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1651.500 Abutment
Halder
Modular Jig and Fixture Systems
Hole and Dowel Systems
Hole and Dowel System L16
EH 1651 Abutments, cylindrical
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/lochsysteme/lochsystem_l16/eh_16515_16517_anschlaege/eh_16515_16517.prj},{NB=1651.500 Anschlag},{BESTNR=1651.500},{BESTNR1=EH_16515},{L1=60},{L2=25},{D=50},{D1=16},{Y=16},{YA=17.500},{YB=26.000},{YC=17.500},{G=730},{SYSTEM=L16},{F=2},{D2=26}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 1651 - Abutments
Bill of material
1651.500 Abutment
BESTNR
Ref. No.
1651.500
1651.500
L1
60
60
mm
L2
25
mm
D
50
mm
D1
16
mm
Y
16
G
weight
730
730
g
SYSTEM
System
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求