目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
1586.050 Stop
Halder
Modular Jig and Fixture Systems
Multiple Clamping Systems
EH 1586. Stops soft
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/mehrfachspannsysteme/eh_1586_4_3/eh_1586_1_asmtab.prj},{NB=1586.050Anschläge},{BESTNR=1586.050},{AUS=weich, beidseitig},{L1=60},{L2=30},{B1=44},{H1=21.4},{G=550},{PPATH=eh_1586_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.050 Stop
BESTNR
Ref. No.
1586.050
1586.050
AUS
Finish
soft on both sides
soft on both sides
L1
60
60
mm
L2
30
30
mm
B1
44
mm
H1
21.4
mm
G
weight
550
550
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求