目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22730.0313 Self-Aligning Pad
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 22730. Self-Aligning Pads
with male thread, flat-faced ball, ribbed
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2273_pendelauflagen/mit_aussengewinde_kugel_abgeflacht_geriffelt/eh_2273_2_asstab.prj},{NB=EH 22730.0313 Pendelauflage (0Vorrichtungssysteme)},{BESTNR=EH 22730.0313},{BESTNR1=EH_2273.313},{ROT=0},{D1=13},{D2=M 8},{DNDM=8.000},{DKDM=6.466},{D3=7.2},{L1=13},{L2=8},{KG=10},{SW=11},{BESTA=10},{G=13},{SYSTEM=V40},{A=1.700},{L3=5.800},{L4=1.400},{D5=7.200},{L5=0.150},{BR=1.500},{AR=1.800},{N=3.000},{VERS=2.000},{D31=11.200},{L6=17.53010},{L7=3.46990},{SI=0.750},{PPATH=eh_2273_2_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Halder
Description
EH 22730. - Self-Aligning Pads / with male thread, flat-faced ball, ribbed
Bill of material
EH 22730.0313 Self-Aligning Pad
BESTNR
Ref. No.
EH 22730.0313
EH 22730.0313
ROT
rotation
°
D1
13
13
mm
D2
thread
M 8
M 8
D3
7.2
7.2
mm
L1
+/-0.1
13
13
mm
L2
8
8
mm
KG
ball Ø (mm)
10
10
SW
11
11
mm
BESTA
max. load capacity for static load/max.
10
10
kN
G
weight
13
13
g
SYSTEM
System
V40
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求