目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23050.0210 Conical Seat
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23050. Spherical Washers/ Conical Seats, DIN 6319
Conical Seats
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2305_kugelscheiben_kegelpfannen_din_6319/kegelpfannen/eh_2305_ke.prj},{NB=EH 23050.0210 Kegelpfanne (Vorrichtungssysteme)},{BESTNR=EH 23050.0210},{BESTNR1=EH_2305.210},{D1=10.5},{D2=12.0},{D3=21},{D4=30},{D5=18.5},{H1=0.8},{H2=4.0},{H3=5},{R1=15},{FB=10},{BESTA=26},{G=21.0},{SYSTEM=V70},{BELA=26},{FBO=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Halder
Description
EH 23050. - Conical Seats DIN 6319, form G
Bill of material
EH 23050.0210 Conical Seat
BESTNR
Ref. No.
EH 23050.0210
EH 23050.0210
D2
12.0
12.0
mm
D4
30
30
mm
D5
18.5
18.5
mm
H3
5
5
mm
FB
for bolt
10
10
BESTA
max. load capacity for static load max.
26
26
kN
G
weight
21.0
21.0
g
SYSTEM
System
V70
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求