目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23090.0010 Extension Nut
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23090. Extension Nuts
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2309_verlaengerungsmuttern/eh_2309.prj},{NB=EH 23090.0010 Verlaengerungsmutter (Vorrichtungssysteme)},{BESTNR=EH 23090.0010},{BESTNR1=EH_2309.010},{D1=M10},{NDM=10},{KDM=8.376},{E=19.6},{M=30},{S=16},{G=42},{SYSTEM=V70}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Halder
Description
EH 23090. - Extension Nuts
Bill of material
EH 23090.0010 Extension Nut
BESTNR
Ref. No.
EH 23090.0010
EH 23090.0010
D1
thread
M10
M10
E
19.6
19.6
mm
M
30
30
mm
S
16
16
mm
G
weight
42
42
g
SYSTEM
System
V70
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求