目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23110.0114 Fixed Slot Tenon with cylindrical fastening
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23110. Fixed Slot Tenons with Cylindrical Fastening
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2311_feste_nutensteine_mit_zylindrischer_fixierung/eh_2311_1.prj},{NB=EH 23110.0114 fester Nutenstein mit zylindrischer Fixierung (Vorrichtungssysteme)},{BESTNR=EH 23110.0114},{BESTNR1=EH_2311.114},{B=14},{D1=30},{SCRH=M8x16},{G=41},{SYSTEM=V40/V70/L12/L16},{A1=8.000},{A2=11.000},{T=6.300},{H1=5.800},{H=15.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Halder
Description
EH 23110. - Fixed Slot Tenons with Cylindrical Fastening
Bill of material
EH 23110.0114 Fixed Slot Tenon with cylindrical fastening
BESTNR
Ref. No.
EH 23110.0114
EH 23110.0114
B
T-slot size machine h6
14
14
mm
D1
30
30
mm
SCRH
for screws DIN 84, DIN 912
M8x16
M8x16
G
weight
41
41
g
SYSTEM
System
V40/V70/L12/L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求