目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23700.0012 Clamping Element
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23700. Clamping Element Systems
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2370_spanneisenelemente/eh_2370012_asmtbl.prj},{NB=EH 23700.0012 Spanneisenelement (78Vorrichtungssysteme)},{BESTNR=EH 23700.0012},{BESTNR1=EH_2370.012},{AXBXC=25x25x65},{A=25},{B=25},{C=65},{B1=35},{E=110},{F=20},{GEW=M 12},{GG=12.000},{GNDM=10.106},{GKDM=9.853},{H=48-78},{HUB=78},{HH1=48},{HH2=78},{H1=112},{I=12.5},{L=40},{N=10},{G=800},{SYSTEM=V70/L12},{D=12.000},{B11=12.500},{B3=13.000},{B4=18.000},{L2=21.500},{L3=11.500},{L4=82.000},{L6=19.000},{SW1=22.000},{DK=10.200},{H3=10.000},{SW=18.000},{D2=20.000},{H4=15.000},{H5=8.000},{D3=28.000},{D4=25.000},{H6=2.700},{H7=18.000},{H8=4.000},{D5=25.000},{L8=15.000},{PPATH=eh_2370_9_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Clamping Element Systems
Bill of material
EH 23700.0012 Clamping Element
BESTNR
Ref. No.
EH 23700.0012
EH 23700.0012
AXBXC
25x25x65
25x25x65
mm
B1
35
35
mm
E
110
110
mm
F
20
20
mm
GEW
thread
M 12
M 12
H
48-78
48-78
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
確定
H1
112
112
mm
I
12.5
12.5
mm
L
40
40
mm
N
10
10
mm
G
weight
800
800
g
SYSTEM
System
V70/L12
V70/L12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求