HIT-SP ZVX - 0203 - 16 - 100 - 30 - 08 architecture 350
Halfen
Reinforcement systems
Insulated connection
Superior Performance
Powered by
CAD模型選擇
{halfen/bewehrungssysteme/iso_elemente/superior_performance/hit_zvx_sp_asmtab.prj},{NB=HIT-SP ZVX - 0203 - 16 - 100 - 30 - 08_architecture_350},{LODDEST=architecture},{LODLEVEL=350},{SG=ZVX},{B=1000},{H=160},{VV=2},{XX=3},{DD=8},{CC=30},{PPATH=assemblies/hit_zvx_sp_asmtpl.prj},{BOX=120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 159
HELP_VARIABLE
Company
Halfen
Description
HIT-SP ZVX - Halfen IsoElement HIT-SP ZVX
Bill of material
HIT-SP ZVX - 0203 - 16 - 100 - 30 - 08_architecture_350
CNSORDERNO
Order number
HIT-SP ZVX - 0203 - 16 - 100 - 30 - 08
HIT-SP ZVX - 0203 - 16 - 100 - 30 - 08
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
350
300
200
350
300
200
SG
Resisting internal forces
ZVX
B
Element width
1000
1000
mm
H
Element height
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
310
320
330
340
350
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
310
320
330
340
350
mm
VV
Number of shear bars
2
2
XX
Number of CSB bearings
3
3
QS
Shear load bar diameter
8
8
mm
CC
Concrete cover
30
INFO
PDF Info
PDF Data Sheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求