TPA FP- 1.4- 5
Halfen
Lifting anchor
Frimeda lifting anchors
Powered by
CAD模型選擇
{halfen/transportankersysteme/frimeda_ringanker/tpa_fp_plattenanker_asmtab.prj},{NB=TPA FP- 1.4- 5_1_1.4_55_walzblank_architecture_350},{LODDEST=architecture},{LODLEVEL=350},{AP=1},{LK=1.4},{L=55},{AUS=walzblank},{INFO=Data Sheet},{PPATH=assemblies/tpa_fp_plattenanker_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Halfen
Description
TPA FP Plate anchors - Plattenanker
Bill of material
TPA FP- 1.4- 5
CNSORDERNO
Part number
0070.050-00001
TYP
Type of anchor
Plattenanker
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
350
300
200
350
300
200
AP
Recess
With
Without
With
Without
LK
Load class
1.4
2.5
5.0
10.0
1.4
2.5
5.0
10.0
L
Lenght
55
55
mm
AUS
Performance
mill finish
hot dip galvanized
mill finish
hot dip galvanized
CNSMASSEXACT
Weight of the anchor
0.46
kg
K
Anchor head cover
10
mm
LG
Load class of lifting link
2.5
INFO
PDF Info
Data Sheet
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求