目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
IB454T-034
Hammond Valve
Bronze Valves
Angles
Powered by
CAD模型選擇
{hammondvalve/bronze_valves/angles/595t_asmtab.prj},{NB=IB454T-034},{PN=595T-034},{PNH=IB454T-034},{VS=3/4},{A=1.44},{B=5.19},{C=2.75},{CV=9.2},{WT=2.0},{LOD=},{MATL=Material/Specification},{PPATH=595t_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Hammond Valve
Description
IB454T
Bill of material
IB454T-034
PNH
Part No.
IB454T-034
IB454T-034
VS
Valve Size
3/4
3/4
Inch
A
1.44
1.44
Inch
B
5.19
5.19
Inch
C
2.75
2.75
Inch
CV
Cv
9.2
9.2
WT
Weight
2.0
2.0
lbs.
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
MATL
Material List
Material/Specification
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求