目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
IB949-100
Hammond Valve
Bronze Valves
Checks
Powered by
CAD模型選擇
{hammondvalve/bronze_valves/checks/507_asmtab.prj},{NB=IB949-100H},{PN=507-100},{PNH=IB949-100},{VS=1},{A=3.69},{B=2.50},{CV=22.0},{MATL=Material/Specification},{LOD=H},{PPATH=507_asmtpl.prj},{PR=300 SWP / 600 WOG},{WT=2.2},{NO=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Hammond Valve
Description
IB949
Bill of material
IB949-100
PNH
Part No.
IB949-100
IB949-100
VS
Size
1
1
Inch
A
3.69
3.69
Inch
B
2.50
2.50
Inch
CV
Cv
22.0
22.0
MATL
Material List
Material/Specification
LOD
Level of Detalis
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
PR
Pressure Ratings
300 SWP / 600 WOG
WT
Weight
2.2
2.2
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求