目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HDP-01-03
Harcourt
Alignment Pins
Dowel Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/dowel_pins/hdp_dp.prj},{NB=HDP-01-03},{MAT=},{A=0.06250000},{AON=01},{B=0.058-0.048},{BMAX=0.058},{BMIN=0.048},{L=0.1875},{L1=[.1875,.25,.3125,.375,.5,.625,.75,.875,1]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Harcourt
Description
HDP - Dowel Pins
Bill of material
HDP-01-03
ON
Ordering Number
HDP-01-03
HDP-01-03
MAT
Material
Alloy Steel, Hardened
18-8 Stainless Steel
Alloy Steel, Hardened
18-8 Stainless Steel
FIN
Finish
Precision Ground
A
1/16
1/16
Inch
B
0.058-0.048
0.058-0.048
Inch
L
0.1875
0.2500
0.3125
0.3750
0.5000
0.6250
0.7500
0.8750
1.0000
0.1875
0.2500
0.3125
0.3750
0.5000
0.6250
0.7500
0.8750
1.0000
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求