目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
LS-0-H
Harcourt
Drill Bushings
Locking Devices
Powered by
CAD模型選擇
{harcourt/drill_bushings/locking_devices/ls_h.prj},{NB=LS-0-H},{MAT=Screw Stock Steel},{FIN=Black Oxide},{NO=0},{A=0.43750000},{B=0.18750000},{C=0.31250000},{E=0.18750000},{F=.105/.100},{FMAX=0.10500},{FMIN=0.10000},{THR=#8-32},{HS=0.09375000},{DMAJ=0.16400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
LS-H - Lockscrews - w/Hex
Bill of material
LS-0-H
ON
Ordering Number
LS-0-H
LS-0-H
MAT
Material
Screw Stock Steel
FIN
Finish
Black Oxide
A
7/16
7/16
Inch
B
B Dia
3/16
3/16
Inch
C
C Dia
5/16
5/16
Inch
E
3/16
3/16
Inch
F
.105/.100
.105/.100
Inch
THR
Thread
#8-32
#8-32
HS
Hex Size
3/32
3/32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求