目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HINGE-33
Harcourt
Jig Elements
Powered by
CAD模型選擇
{harcourt/jig_elements/hinge_33_44_asmtab.prj},{NB=HINGE-33},{ON=HINGE-33},{SIZE=33},{TBPM=6061 Aluminum},{TBPF=Black Anodize},{BHPM=1144 or 52100 Steel, Rc 55-60},{BHPF=None},{WPLPBM=1144 or 52100 Steel, Rc 55-60},{WPLPBF=Black Oxide},{PPATH=hinge_33_44_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Harcourt
Description
HINGE - Fixture Hinge
Bill of material
HINGE-33
ON
Ordering Number
HINGE-33
HINGE-33
TBPM
Top & Bottom Plate Material
6061 Aluminum
TBPF
Top & Bottom Plate Finish
Black Anodize
BHPM
Bushings & Hinge-Pin Material
1144 or 52100 Steel, Rc 55-60
BHPF
Bushings & Hinge-Pin Finish
None
WPLPBM
Wear Point Location Pin & Bushing Material
1144 or 52100 Steel, Rc 55-60
WPLPBF
Wear Point Location Pin & Bushing Finish
Black Oxide
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求