目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HTCH-30
Harcourt
Workholding
Heavy-Duty Clamps
Powered by
CAD模型選擇
{harcourt/workholding/heavy_duty_clamps/htch_asmtab.prj},{NB=HTCH-30},{NO=30},{GRIP=},{MAT=Mild, Weldable Steel},{FIN=Black Oxide},{HC=700/317},{A=5.91\" / 150mm},{B=2.50\" / 64mm},{C=.56\" / 14mm},{D=.55\" / 14mm},{E=.55\" / 14mm},{F=1.66\" / 42mm},{G=4.72\" / 120mm},{H=.89\" / 23mm},{J=.50\" / 13mm},{L=8mm},{M=15mm},{N=8mm},{P=M8 SHCS},{PPATH=htch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Harcourt
Description
HTCH - Vertical Handle Heavy Duty Clamp
Bill of material
HTCH-30
PN
Ordering Number
HTCH-30
HTCH-30
NO
No.
30
30
GRIP
Grip
Without Grip
With Grip
Without Grip
With Grip
MAT
Material
Mild, Weldable Steel
FIN
Finish
Black Oxide
HC
Holding Capacity
700/317
700/317
lbs/kgs
A
5.91" / 150mm
5.91" / 150mm
B
2.50" / 64mm
2.50" / 64mm
C
.56" / 14mm
.56" / 14mm
D
.55" / 14mm
.55" / 14mm
E
.55" / 14mm
.55" / 14mm
F
1.66" / 42mm
1.66" / 42mm
G
4.72" / 120mm
4.72" / 120mm
H
.89" / 23mm
.89" / 23mm
J
.50" / 13mm
.50" / 13mm
L
8mm
8mm
M
15mm
15mm
N
8mm
8mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求