目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HTCPL-100
Harcourt
Workholding
Toggle Pliers
Powered by
CAD模型選擇
{harcourt/workholding/toggle_pliers/htcpl_asmtab.prj},{NB=HTCPL-100},{ON=HTCPL-100},{A=1.502},{B=0.658},{C=6.896},{D=2.118},{E=3.162},{F=0.661},{G=0.125},{H=0.1845},{HC=100},{W=0.31 lb},{CA=No},{PPATH=parts/htcpl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HTCPL - Toggle Pliers
Bill of material
HTCPL-100
ON
Ordering Number
HTCPL-100
HTCPL-100
A
1.502
1.502
Inch
B
0.658
0.658
Inch
C
6.896
6.896
Inch
D
2.118
2.118
Inch
E
3.162
3.162
Inch
F
0.661
0.661
Inch
G
0.125
0.125
Inch
H
0.1845
0.1845
Inch
HC
Holding Capacity
100
100
lbs
W
Weight
0.31 lb
0.31 lb
CA
Center Arm
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求