HARTING 6.1887200003005E+14
HARTING
System cabling
Customised solutions
Connecting cables for Dunker EC drives
Powered by
CAD模型選擇
{harting_qs/3/10/125/18298.prj},{NB=6.1887200003005E+14},{MANUID=6.1887200003005E+14},{DESCSHORT=Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free},{DESCLONG=Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free},{MANUTYPEDESC=Motorcbl. Dunker LPMo1 0,5m},{SUPPLIERALTNO=61 88 720 0003 0050},{MANUNAME=HARTING},{DELTIME=42},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{COO=DE},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=A23},{AAO676=61 88 720 0003 0050},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_ENG=https://b2b.harting.com/ebusiness/EN/618872000030050},{DEEPLINK_DEU=https://b2b.harting.com/ebusiness/DE/618872000030050}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Motorcbl. Dunker LPMo1 0,5m
Bill of material
HARTING 6.1887200003005E+14
MANUID
Product number of the Manufacturer
6.1887200003005E+14
DESCSHORT
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
DESCLONG
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
MANUTYPEDESC
Manufacturer Type Description
Motorcbl. Dunker LPMo1 0,5m
SUPPLIERALTNO
Alternative product number
61 88 720 0003 0050
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求