HARTING 33578510300001
HARTING
System cabling
Data Copper cable
Bulk cables
Powered by
CAD模型選擇
{harting_qs/3/41/238/17606.prj},{NB=33578510300001},{MANUID=33578510300001},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85447000},{AAP775=MIN},{BAB392=MIN},{PREVIEW=../../../_pool_/06/51/ac3357851xx00001.tif__web.png},{DESCSHORT=Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz},{DESCLONG=Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz},{MANUTYPEDESC=HYBRID OUTDOOR CABLE AWG26/7,30M,RING},{SUPPLIERALTNO=33 57 851 0300 001},{MANUNAME=HARTING},{DELTIME=73},{AAL422=Yes},{AAO057=HYBRID OUTDOOR CABLE AWG26/7,30M,RING}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
HARTING
Description
HYBRID OUTDOOR CABLE AWG26/7,30M,RING
Bill of material
HARTING 33578510300001
MANUID
Product number of the Manufacturer
33578510300001
33578510300001
PREVIEW
Preview
../../../_pool_/06/51/ac3357851xx00001.tif__web.png
../../../_pool_/06/51/ac3357851xx00001.tif__web.png
DESCSHORT
Short Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
DESCLONG
Long Description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
MANUTYPEDESC
Manufacturer Type Description
HYBRID OUTDOOR CABLE AWG26/7,30M,RING
HYBRID OUTDOOR CABLE AWG26/7,30M,RING
SUPPLIERALTNO
Alternative product number
33 57 851 0300 001
33 57 851 0300 001
MANUNAME
Manufacturer Name
HARTING
HARTING
DELTIME
Delivery Time
73
73
AAL422
computer data cable (copper) present
Yes
Yes
AAO057
Product type
HYBRID OUTDOOR CABLE AWG26/7,30M,RING
HYBRID OUTDOOR CABLE AWG26/7,30M,RING
AAU734
Manufacturer product description
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
AAW338
Manufacturer product designation
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
Hybrid cable, (copper/copper), 4x 2x AWG 26/7, 3x 2.5 mm², PVC, Cable length: 30 m, Cat. 5e, Class D up to 100 MHz
QUANTITYMIN
Minimum Order Quantity
1
1
QUANTITYINT
Quantity Scale
1
1
CTN
Customs tariff number
85447000
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAP775
Number of wires
AAQ328
AWG-number
BAB378
Color of coat
BAB392
certificate/approval
BAE029
Material of the mantle
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求