Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HFP 4,5x20 FlaKo PZD VG zng 1000 VAR
HECO-Schrauben
Holzschrauben
HECO-FIX-plus
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_fix_plus/heco_fix_plus_s.prj},{NB=HFP 4,5x20 FlaKo PZD VG zng 1000 VAR},{ARTNR=16785},{PROFAM=HECO-FIX-plus},{D=4.5},{L=20},{MAT=Kohlenstoffstahl},{KOPF=Senkkopf},{DK=8.9},{ANTR=Pozi-Drive},{ANTRGR=PZD-2},{GEW=Vollgewinde},{LG=15},{LG1=15.5},{OB=verzinkt gelb, A2L},{VE=1000},{VERP=VARIANTA-Handwerkerverpackung},{ETA=nein},{MASS=1.620},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=HFP 4,5x20 FlaKo PZD VG zng 1000 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=2.25},{C=0.350},{K=2.700},{AA=56},{R=0.500},{D3=3.20},{D4=2.800},{VERS=1},{FDK=0.000},{FT=0.000},{AX1=4.520},{RX1=0.380},{RX2=0.980},{AX2=1.870},{MX1=5.110},{MX2=2.280},{MX3=1.190},{MX4=5.160},{LINK=Link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 712
HELP_VARIABLE
Company
HECO-Schrauben
Description
HFP - HECO-FIX-plus, countersunk head
Bill of material
HFP 4,5x20 FlaKo PZD VG zng 1000 VAR
ARTNR
Article number
16785
16785
PROFAM
Product Family
HECO-FIX-plus
D
Diameter
4.5
4.5
mm
L
Length
20
20
mm
NAME
Article description
HECO-FIX-plus 4.5 x 20, countersunk head, Pozi-Drive, full threaded, yellow zinc plated, A2L, 1000 pieces, VARIANTA - Boxes for professionals
HECO-FIX-plus 4.5 x 20, countersunk head, Pozi-Drive, full threaded, yellow zinc plated, A2L, 1000 pieces, VARIANTA - Boxes for professionals
MAT
Material
carbon steel
carbon steel
KOPF
Head
countersunk head
countersunk head
DK
Head Diameter
8.9
8.9
mm
ANTR
Recess
Pozi-Drive
Pozi-Drive
ANTRGR
Recess size
PZD-2
PZD-2
GEW
Thread
full threaded
full threaded
LG
Thread Length
15
15
mm
OB
Surface
yellow zinc plated, A2L
yellow zinc plated, A2L
VE
Quantity per package
1000
1000
piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
VARIANTA - Boxes for professionals
ETA
ETA admission
no
no
MASS
Weight
1.620
1.620
g
LODDEST
LOD Destination
Mechanical
Mechanical
LODLEVEL
LOD Level
High
Low
High
Low
LINK
Web Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求