Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
HT 8.0x120 FlaKo+FT TD TG znb 100 VAR
HECO-Schrauben
Holzschrauben
HECO-TOPIX
Powered by
CAD模型選擇
{heco_schrauben/holzschrauben/heco_topix/heco_topix_senkkopf_cs_3.prj},{NB=HT 8.0x120 FlaKo+FT TD TG znb 100 VAR},{ARTNR=46852},{PROFAM=HECO-TOPIX},{D=8.0},{L=220.0},{MAT=stainless steel A2},{KOPF=countersunk head with milling grooves},{DK=14.8},{ANTR=T-Drive},{ANTRGR=T-40},{GEW=part threaded},{LG=100.0},{OB=self-colour. coated},{VE=50},{VERP=VARIANTA - Boxes for professionals},{ETA=ja},{SCW=47.910},{VX=pieces},{MASS=47.910},{LINAX=HT 8.0x120 FlaKo+FT TD TG znb 100 VAR},{LODDEST=mechanical},{LODLEVEL=high},{VER=13},{D3=5.80},{P=6.00},{D4=5.350},{JOJ=0.00},{MATX=A2},{LINK=Link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 405
HELP_VARIABLE
Company
HECO-Schrauben
Description
HT - HECO-TOPIX, countersunk head
Bill of material
HT 8.0x120 FlaKo+FT TD TG znb 100 VAR
ARTNR
Article number
46852
46852
PROFAM
Product Family
HECO-TOPIX
D
Diameter
8.0
8.0
mm
L
Length
220.0
220.0
mm
NAME
Article description
HECO-TOPIX A2 8 x 220, countersunk head with milling grooves, T-Drive, part threaded, self-colour. coated, 50 pieces, VARIANTA - Boxes for professionals
HECO-TOPIX A2 8 x 220, countersunk head with milling grooves, T-Drive, part threaded, self-colour. coated, 50 pieces, VARIANTA - Boxes for professionals
MAT
Material
stainless steel A2
stainless steel A2
KOPF
Head
countersunk head with milling grooves
countersunk head with milling grooves
DK
Head Diameter
14.8
14.8
mm
ANTR
Recess
T-Drive
T-Drive
ANTRGR
Recess Size
T-40
T-40
GEW
Thread
part threaded
part threaded
LG
Thread Length
100.0
100.0
mm
OB
Surface
self-colour. coated
self-colour. coated
VE
Quantity per package
50
50
piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
47.910
47.910
g
LODDEST
LOD Destination
Mechanical
Mechanical
LODLEVEL
LOD Level
High
Low
High
Low
LINK
Web Link
Link
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求