Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-LOCK HLRB-8
HEICO GROUP
HEICO-LOCK® Wedge Locking Systems Funktion according to DIN 25201-4
HEICO-LOCK® Ring Lock Washers Function acc. to DIN 25201-4
HEICO-LOCK® Ring Lock Washers Metric Sizes
HEICO-LOCK® Ring Lock Washers Type: HLRB Large bearing surface
Powered by
CAD模型選擇
{heico/heico_lock/hl_hlrs_hlrb/metrisch/hlrb/hlrb_x_asmtab.prj},{NB=222101140},{CNSORDERNO=222101140},{X1=16.6},{X2=8.6},{X3=2.5},{X4=10},{X5=33},{CNSMASSEXACT=2.60},{ANG=12.00},{DIST1=-0.420},{DIST2=0.020},{VERS=6},{CNSORDERNOOLD=222008100101190},{ARTBEZ=HLRB-8},{REF2=HLRB-8},{UNC=5/16\"},{X=8},{INDEX=00},{DATUM=12.11.14},{X1TOL=±0,3},{X2TOL=±0,2},{X3TOL=±0,25},{PPATH=../../../assemblies/hlrb_x_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/hl-fasteningsystems-20s-d_01-2023-rz.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-lock/vyrobky/klinove-samojistne-podlozky/?file=files/hc/pdf/pdf_cz/hl-fasteningsystems-16s-cz_012023_web.pdf&cid=9055}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
HEICO GROUP
Description
HEICO-LOCK® Type: HLRB Steel (flZnnc) 1.1191
Bill of material
HEICO-LOCK HLRB-8
CNSORDERNO
Order number
222101140
222101140
ARTBEZ
Article description
HLRB-8
HLRB-8
UNC
5/16"
5/16"
Inch
X1
External diameter
16.6
16.6
mm
X2
Internal diameter
8.6
8.6
mm
X3
Thickness
2.5
2.5
mm
CNSMASSEXACT
Weight
2.60
2.60
kg/1000
INFO
PDF Info
PDF Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求