SM07-H100-300-L=790-H=500-N-FSL=32x55-FSR=32x55-AL=75-AR=75
HELLA
Sunprotection outside
Facade blinds
Powered by
CAD模型選擇
{hella/sunprotection_outside/facade_blinds/sm07_asmtab.prj},{NB=SM07(300OYNH100179050032x5532x55DLH0AMAMFB20FB207575100802)},{M=SM07},{NOTE=All specifications in the configurator must always be specified as seen from the inside!},{LOG=300},{POS=O},{IS=Y},{CIS=N},{BS=H100},{DMP=1},{W=790},{H=500},{INFO=For this product, take care of the minimum shaft depths},{TGL=32x55},{TGR=32x55},{EC=},{DS=DL},{CE=H},{EX=0},{MTL=AM},{MTR=AM},{SL=FB20},{SR=FB20},{AL=75},{AR=75},{SA=100},{SB=80},{FC=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HELLA
Description
SM07 - Recess awnings protect
Bill of material
SM07-H100-300-L=790-H=500-N-FSL=32x55-FSR=32x55-AL=75-AR=75
M
Model
SM07
NOTE
Note
All specifications in the configurator must always be specified as seen from the inside!
LOG
Level of Geometry
300 = middle level of details
200 = no details
300 = middle level of details
200 = no details
POS
Curtain Open/Closed
Open
Closed
Open
Closed
IS
Identical sides
Yes
No
Yes
No
CIS
Combination of individual systems
Single element
Combination start
Combination middle
Combination end
Single element
Combination start
Combination middle
Combination end
BS
Box size
H100 ✔
H100
H100
H115
H115
H130
H130
DMP
Distance mount Position
Position 1 (125 mm)
Position 2 (132 mm)
Position 3 (139 mm)
Position 4 (146 mm
Position 5 (153 mm)
Position 6 (160 mm)
Without
Position 1 (125 mm)
Position 2 (132 mm)
Position 3 (139 mm)
Position 4 (146 mm
Position 5 (153 mm)
Position 6 (160 mm)
Without
W
Width
mm
Enter value for W
Width
mm
cm
inch
ft
確定
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
確定
INFO
Planning advice
For this product, take care of the minimum shaft depths
TGL
Type of guiding left
32x55 ✔
32x55
32x55
32x97
32x97
TGR
Type of guiding right
32x55 ✔
32x55
EC
End cap
Standard ✔
Standard
Standard
Sloped 5°
Sloped 5°
DS
Drive selection
Drive left
Drive right
Drive left
Drive right
CE
Cable exit
Rear ✔
Rear
Rear
Above
Above
EX
Extension
MTL
Mounting type Left
Distance mounting ✔
Distance mounting
Distance mounting
Direct mounting - Side
Direct mounting - Side
Direct mounting - Front
Direct mounting - Front
MTR
Mounting type Right
Distance mounting ✔
Distance mounting
SL
Spacer Left
FB20 - fixed spacer with small base plate ✔
FB20 - fixed spacer with small base plate
FB20 - fixed spacer with small base plate
FB21 - fixed spacer with small base plate + insulation plate
FB21 - fixed spacer with small base plate + insulation plate
FB30 -fixed spacer with large base plate
FB30 -fixed spacer with large base plate
FB31 - fixed spacer with large base plate + insulation plate
FB31 - fixed spacer with large base plate + insulation plate
FK20 - combined fixed spacer with small base plate
FK20 - combined fixed spacer with small base plate
FK21 - combined fixed spacer with small base plate + insulation plate
FK21 - combined fixed spacer with small base plate + insulation plate
FK30 - combined fixed spacer with large base plate
FK30 - combined fixed spacer with large base plate
FK31 - combined fixed spacer with large base plate + insulation plate
FK31 - combined fixed spacer with large base plate + insulation plate
SR
Spacer Right
FB20 - fixed spacer with small base plate ✔
FB20 - fixed spacer with small base plate
AL
A - Distance measure Left
AR
A - Distance measure Right
75
75
FC
Fabric color
Grey
White
Blue
Green
Red
Grey
White
Blue
Green
Red
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求