目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 126-00111
HellermannTyton
Cable ties and fixings
1-Piece Fixing Ties
with arrowhead
Powered by
CAD模型選擇
{hellermann_tyton/11/1_piece_fixing_ties/with_arrowhead/for_rh_with_disc.prj},{NB=126-00111(1_0)},{IDNR=126-00111},{MANUFACTURE19=T50SOSKSFT5SE},{VERSION=1},{B1=0},{DESCRIPTION14=Kabelbinder natur},{MATERIAL=Polyamid 6.6 hitzestabilisiert (PA66HS)},{FARBE=Natur (NA)},{BUENDELMAX=35},{BUENDELMIN=1},{LAENGEL=156},{BREITEW=4,6},{NOCUPEROU=0},{QUANTITYMIN=0},{BETRIEBSTEM46=-40 °C bis +105 °C, kurzfristig bis +145 °C (500 h)},{BRANDSCHUTZ45=UL94 V2},{MINDESTHALT60=180},{TELLER=16.0},{BLECHDICKEMIN=0.7},{BLECHDICKEMAX=1.3},{DURCHMESSER25=4.8 - 5.2},{PPATH=../../../assemblies/19_bge_asmtpl.prj},{INV42=http://www.hellermanntyton.de/productdetail?PRODUCTID=126-00111},{URL1=Deeplink},{VERSHELP=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
HellermannTyton
Description
For round holes, with disc
Bill of material
HellermannTyton 126-00111
IDNR
Identification
126-00111
126-00111
MANUFACTURE19
Manufacturer Type Description
T50SOSKSFT5SE
T50SOSKSFT5SE
VERSION
Delivery status
Installation condition
Delivery status
Installation condition
B1
Bunch
0.000
0.000
mm
DESCRIPTION14
Short Description
Cable Tie nature
Cable Tie nature
MATERIAL
Material
Polyamide 6.6 Heat Stabilised (PA66HS)
Polyamide 6.6 Heat Stabilised (PA66HS)
FARBE
Colour
Nature (NA)
Nature (NA)
BUENDELMAX
Bundle ∅ max.
35
35
mm
BUENDELMIN
Bundle ∅ min.
1
1
mm
LAENGEL
Length L
156
156
mm
BREITEW
Width (W)
4,6
4,6
mm
NOCUPEROU
Number of content units per order unit
0
0
QUANTITYMIN
Minimum order quantity
0
0
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C, (+145 °C, 500 h)
-40 °C to +105 °C, (+145 °C, 500 h)
BRANDSCHUTZ45
Flammabiltiy
UL94 V2
UL94 V2
MINDESTHALT60
Minimum holding force
180
180
N
TELLER
Plate Ø
16.0
16.0
mm
BLECHDICKEMIN
Panel Thickness min.
0.7
0.7
mm
BLECHDICKEMAX
Panel Thickness max.
1.3
1.3
mm
DURCHMESSER25
Fixing hole Ø FH
4.8 - 5.2
4.8 - 5.2
mm
URL1
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求