目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 155-23701
HellermannTyton
Cable ties and fixings
Bundling Clips
with weld stud mount
Powered by
CAD模型選擇
{hellermann_tyton/11/bundling_clips/weld_stud_mount/tc_sb5.prj},{NB=155-23701},{IDNR=155-23701},{NO_CU_PER_OU=1},{PRICE_QUANT36=100.000},{QUANTITY_MIN=3000},{QUANTITY_IN38=500.000},{PRICE_EUR_N=28.620},{TAX_N=0.190},{PWID=652},{MANUFACTURE19=WICKELCLIP-SB5},{DESCRIPTION14=Wickelclip schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
HellermannTyton
Description
With lateral adjustment
Bill of material
HellermannTyton 155-23701
IDNR
Identification
155-23701
155-23701
MANUFACTURE19
Manufacturer Type Description
WICKELCLIP-SB5
WICKELCLIP-SB5
DESCRIPTION14
Short Description
bundling clips
bundling clips
MATERIAL
Material
Polyacetal (POM)
Polyacetal (POM)
FARBE
Colour
Black (BK)
LAENGEL
Length L
60.4
60.4
mm
NO_CU_PER_OU
Number of content units per order unit
1
QUANTITY_MIN
Minimum order quantity
3000
3000
BETRIEBSTEM46
Operating Temperature
-40 °C to +90 °C, (+110 °C, 500 h)
-40 °C to +90 °C, (+110 °C, 500 h)
SCHWEISSBOL66
Stud Ø
5.0
5.0
mm
URL1
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求