Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
SWIC1
HepcoMotion
DualVee Linear Slide System
Integral Studded DualVee Wheels
Powered by
CAD模型選擇
{hepcomotion/06_dual_vee/06_02_integral_studded_polymer_wheels/integral_studd_wheels.prj},{NB=SWIC1},{A=12},{D=8.10},{E=19.34},{F=7.30},{H=19.58},{TL=4.470},{AA=13.691},{BB=4.7523},{B1=4.394},{HW=3.099},{R=0.400},{R1=0.500},{OD=19.583},{W=7.8740},{BD=4.7625},{VRI=7.950},{VRO=11.887},{CC=8.458},{RR=0.5},{RR1=0.5},{EE=0.229},{DESC=Studded Guide Wheels SWI Series},{SIZE=1},{CST=M8 x 1.25},{EST=M6 x 1.0},{SC=C},{MAT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
公司
HepcoMotion
描述
Studded Guide Wheels SWI Series - DualVee
明細表
SWIC1
CNSORDERNO
Order number
SWIC1
SWIC1
PREVIEW
Preview
th_swic1p.jpg
th_swic1p.jpg
DESC
Description
Studded Guide Wheels SWI Series
SC
Stock Code
Concentric
Eccentric
Concentric
Eccentric
SIZE
Wheel Size
1
1
RL
Radial Load
274
274
lbf
AL
Axial Load
57
57
lbf
MAT
Material
52100 Shield
52100 Seal
Polymer Overmoulded 440C Shield
52100 Shield
52100 Seal
Polymer Overmoulded 440C Shield
A
12
12
mm
B
0.00
mm
C
0.00
mm
D
8.10
8.10
mm
E
19.34
19.34
mm
F
7.30
7.30
mm
G
0.00
mm
CST
Concentric Stud Thread
M8 x 1.25
M8 x 1.25
EST
Eccentric Stud Thread
M6 x 1.0
M6 x 1.0
H
19.58
19.58
mm
I
0.50
0.50
mm
WEIGHT
Weight
17.5
17.5
g
TR
Temperature Range
-31° to +248°
Degrees F
INFO
Product link
Website
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求