Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
公司
HepcoMotion
描述
VAC & LT Track Rollers - Track Rollers
明細表
VAC SS LRN25 C
CNSORDERNO
Order number
PREVIEW
Preview
BT
Bearing Type
MAT
Material
Stainless steel
JT
Journal Type
A
Diameter
25 mm
B
Length
14.5 mm
B1
Length
10.0 mm
C
Length
19 mm
C1
Length
13.0 mm
C2
Length
5 mm
D
Radius
500 mm
E
Diameter
10.0 mm
F
Metric fine
M8x1
G
Thickness
7 mm
H
Length
1.0 mm
J
Thickness
1.00 mm
K
Length
5 mm
L
Width across flats
3 mm
M
Width across flats
13 mm
M1
Diameter
17 mm
N
Distance
0.75 mm
O
Diameter
8 mm
P
Width across flats
13 mm
AW
Adjusting Wrench
AT25
ST
Socket Tool
RT8
WH
Weight
40 g
MWLC
Max Working Load Capacity
800
RSCO
Roller Static and Dynamic
1092
RSC
Roller Static and Dynamic
2632
INFOMC
Main catalogue
Website
INFOTG
Tech guide
Website
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型