9245435
Hettich
Drawer systems
InnoTech Atira Double walled drawer system
White
All inclusive set
Pot and pan drawer
Height 176 mm, V6, P2O, RU sets
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_atira_double_wall/white/all_inc_set/ppd/h_176_v6_p2o_ru_sets/d_h_176_v6_p2o_w_asm_tab.prj},{NB=9245435},{ARTICLENO=9245435},{NL=420.000},{A=1.000},{B=4.000},{C=1.000},{EB=12.500},{L=317.500},{PPATH=../../../../silver/all_inc_set/ppd/h_176_v6_p2o_ru_sets/d_h_176_v6_p2o_asm_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Hettich
Description
Atira Pot-and-pan drawer set H176 white QV6 + railing - Atira Pot-and-pan drawer set H176 white QV6 + railing
Bill of material
9245435
ARTICLENO
Order Number
9245435
9245435
NL
420.000
420.000
mm
A
1.000
mm
B
4.000
4.000
mm
C
1.000
mm
EB
12.500
mm
L
317.500
317.500
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求