9275793 0 30 0
Hettich
Sliding and folding door
Top running
Overlay doors
TopLine XL
Powered by
CAD模型選擇
{hettich/sliding_folding/top-running/overlay_doors/tl-xl_hft/9275793_asmtab.prj},{NB=9275793_0_30_0},{ARTICLENO=9275793},{DP=0},{DT=30},{DO=0},{PPATH=9275793_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Hettich
Description
TopLine XL, Set of running and guide components, STB 19, 17 mm, 30 - 40 mm, 80 kg, 2-door - TopLine XL, Set of running and guide components, STB 19, 17 mm, 30 - 40 mm, 80 kg, 2-door
Bill of material
9275793_0_30_0
ARTICLENO
Order Number
9275793
DP
Door Position
Front door right
Front door left
Front door right
Front door left
DT
Door thickness
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
30.000
31.000
32.000
33.000
34.000
35.000
36.000
37.000
38.000
39.000
40.000
mm
DO
Door Offset
0 Offset
34 mm Offset
68 mm Offset
0 Offset
34 mm Offset
68 mm Offset
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求