9278791 22 0
Hettich
Sliding and folding door
Top running
Overlay doors
TopLine XL
Powered by
CAD模型選擇
{hettich/sliding_folding/top-running/overlay_doors/tl-xl_hft/9278791_asmtab.prj},{NB=9278791_22_0},{ARTICLENO=9278791},{DT=22},{DO=0},{PPATH=9278791_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Hettich
Description
TopLine XL , Set of running and guide components, STB 19, 17 mm , 22 - 30 mm , 80 kg , 4-door - TopLine XL , Set of running and guide components, STB 19, 17 mm , 22 - 30 mm , 80 kg , 4-door
Bill of material
9278791_22_0
ARTICLENO
Order Number
9278791
DT
Door thickness
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
22.000
23.000
24.000
25.000
26.000
27.000
28.000
29.000
30.000
mm
DO
Door Offset
0 Offset
34 mm Offset
68 mm Offset
0 Offset
34 mm Offset
68 mm Offset
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求