目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Blind Rivet Nut ESM-KLSK 10802050300
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_parallel_shank/esm_klsk_a2_ksk.prj},{NB=Blind Rivet Nut ESM-KLSK 10802050300 (l_0.5)},{ARTNR=10802050300},{D=7.0},{DB1=7.100},{KB1=0.5},{KB2=3.0},{SL1=12.0},{SL2=8.500},{HK=0.50},{DK=8.0},{DM=0.0},{AD=6.0},{AZ=10000},{SBK=0.0},{ZBK=0.0},{KG=1.51},{KGS=1.650},{ZTN=73181631},{EAN=4016111932297},{CL=23110812},{MIN=24.000},{G1=5.000},{BEZ=HONSEL-Blindnietmutter ESM-KLSK Edelstahl kleiner Senkkopf},{MAT1=Edelstahl A2},{MAT2=xxx},{SU=[1.4567]},{AU=offen},{KO=Kleiner Senkkopf},{DIN=xxx},{DB2=xxx},{G=M5},{M=500},{INFOPDF=PDF},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=0.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Honsel-Group
Description
Stainless Steel Small Countersunk Head open - Blind Rivet Nut ESM-KLSK
Bill of material
Blind Rivet Nut ESM-KLSK 10802050300
ARTNR
Item number
10802050300
10802050300
BEZ
Description of the Product group
HONSEL-Blindnietmutter ESM-KLSK Edelstahl kleiner Senkkopf
FORM
Display format
Delivery condition ✔
Delivery condition
Delivery condition
Installed state
Installed state
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
確定
MAT1
Material sleeve / rivet body
Stainless Steel A2
SU
Surface finish
[1.4567]
AU
Execution
Open
KO
Head shape
Small Countersunk Head
D
Shaft diameter (d)
7.0
7.0
mm
DB1
Bore hole diameter from
7.100
7.100
mm
G
Thread
M5
M5
mm
KB1
Clamping range from
0.5
0.5
mm
KB2
Clamping range up to
3.0
3.0
mm
SL1
Shaft length (l)
12.0
12.0
mm
SL2
max. Shaft length (l)
8.500
8.500
mm
HK
Head height (k)
0.50
0.50
mm
DK
Head diameter (dk)
8.0
8.0
mm
AD
max. tightening
6.0
6.0
mm
AZ
axial tensile force
10000
10000
mm
KGS
Weight/pcs
1.650
1.650
kg
M
CAPACITY
500
500
ZTN
Customs number
73181631
EAN
4016111932297
4016111932297
CL
eCLASS
23110812
INFOPDF
Info
PDF
ECLS
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求