目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Blind Rivet Nut SFM 10852060600
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_parallel_shank/sfm_st_fk.prj},{NB=Blind Rivet Nut SFM 10852060600 (l_4.5)},{ARTNR=10852060600},{D=9.0},{DB1=9.100},{KB1=4.5},{KB2=6.0},{SL1=17.5},{SL2=11.000},{HK=1.50},{DK=13.0},{DM=0.0},{AD=11.0},{AZ=16500},{SBK=0.0},{ZBK=0.0},{KG=4.50},{KGS=4.800},{ZTN=73181900},{EAN=4016111937063},{CL=23110812},{MIN=24.000},{G1=6.000},{BEZ=HONSEL-Blindnietmutter SFM Stahl Flachkopf},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=C4C [1.0303]},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=M6},{M=500},{INFOPDF=PDF},{EOLDATE=},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{FORM=l},{KB=4.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Honsel-Group
Description
Steel Dome Head - Blind Rivet Nut SFM
Bill of material
Blind Rivet Nut SFM 10852060600
ARTNR
Item number
10852060600
10852060600
BEZ
Description of the Product group
HONSEL-Blindnietmutter SFM Stahl Flachkopf
FORM
Display format
Delivery condition ✔
Delivery condition
Delivery condition
Installed state
Installed state
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
確定
MAT1
Material sleeve / rivet body
Galvanized steel
SU
Surface finish
C4C [1.0303]
AU
Execution
Open
KO
Head shape
Dome Head
D
Shaft diameter (d)
9.0
9.0
mm
DB1
Bore hole diameter from
9.100
9.100
mm
G
Thread
M6
M6
mm
KB1
Clamping range from
4.5
4.5
mm
KB2
Clamping range up to
6.0
6.0
mm
SL1
Shaft length (l)
17.5
17.5
mm
SL2
max. Shaft length (l)
11.000
11.000
mm
HK
Head height (k)
1.50
1.50
mm
DK
Head diameter (dk)
13.0
13.0
mm
AD
max. tightening
11.0
11.0
mm
AZ
axial tensile force
16500
16500
mm
KGS
Weight/pcs
4.800
4.800
kg
M
CAPACITY
500
500
ZTN
Customs number
73181900
EAN
4016111937063
4016111937063
CL
eCLASS
23110812
INFOPDF
Info
PDF
ECLS
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求