目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - VBFP50-M10
HPC
Mechanical drive components
Operating elements
Locking knobs
Powered by
CAD模型選擇
{hpc/v1/operating/knobs/vbfp.prj},{NB=hpc_VBFP50-M10},{REF=VBFP50-M10},{A=50},{B=25},{LI=Insert laiton},{C=33},{D=M10},{E=18},{F=15},{G=18.0},{D1=13.0},{MAS=45},{INFO=INFO},{X=2},{D2=10},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
HPC
Description
VBFP - Small 6 lobe threaded handle - black Duroplast bored insert
Bill of material
HPC - VBFP50-M10
REF
Part number
VBFP50-M10
VBFP50-M10
A
ØA
50
50
mm
B
ØB
25
25
mm
LI
Insert brass/inox
Brass insert
Brass insert
C
33
33
mm
D
M10
M10
mm
E
18
18
mm
F
15
15
mm
G
18.0
18.0
mm
D1
ØD1
13.0
13.0
mm
MAS
Weight
45
45
g
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求