目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - RT25-24-34/SS
HPC
Power transmission parts
Assembly elements
Locking assembly
Powered by
CAD模型選擇
{hpc/v2/assembly/clampew/rt25ss.prj},{NB=hpc_RT25-24-34/SS},{REF=RT25-24-34/SS},{A=24},{G=34},{D=56},{L1=52},{L=46},{K=25},{M=6xM6x18},{TA=8},{T=175},{PW=64},{PN=45},{DN=6.000},{N=6},{DK=18.000},{DK1=6.000},{T1=3.000},{S=5.000},{REP=Simplified view},{INFO=INFO},{PPATH=rt25ss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
HPC
Description
RT25ss - Stainless steel self-centering flanged locking assembly - Simplified view
Bill of material
HPC - RT25-24-34/SS
REF
Part number
RT25-24-34/SS
RT25-24-34/SS
A
Ø
24
24
mm
G
Ø
34
34
mm
D
Ø
56
56
mm
L1
52
52
mm
L
46
46
mm
K
25
25
mm
M
Set screw
6xM6x18
6xM6x18
mm
TA
Tightening torque
8
8
Nm
T
Transmissible torque
175
175
Nm
PW
64
64
N/mm²
PN
45
45
N/mm²
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求