目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - SUP-018
HPC
Power transmission parts
Assembly elements
Locking assembly
Powered by
CAD模型選擇
{hpc/v2/assembly/clampew/sup.prj},{NB=hpc_SUP-018},{REF=SUP-018},{D1=18},{D2=35},{L1=36},{L2=27},{SW=36},{TA=161.0},{M=223.0},{FA=24.8},{PW=224},{PN=125},{MASSE=201},{INFO=INFO},{I3=17.000},{DN=24.000},{PAS=1.500},{PPATH=sup_asmtpl.prj},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
HPC
Description
SUP - Self-centering hexagonal locking assembly without counternut
Bill of material
HPC - SUP-018
REF
Part number
SUP-018
SUP-018
D1
Ød1
18
18
mm
D2
Ød2
35
35
mm
L1
36
36
mm
L2
27
27
mm
SW
36
36
mm
TA
Max.
161.0
161.0
Nm
M
Max.
223.0
223.0
Nm
FA
Max.
24.8
24.8
KN
PW
Pw max.
224
224
N/mm²
PN
max.
125
125
N/mm²
MASSE
201
201
g
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求