目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - BAG0-016
HPC
Power transmission parts
Assembly elements
Clamps
Powered by
CAD模型選擇
{hpc/v2/assembly/clamps/bag0.prj},{NB=hpc_BAG0-016},{REF=BAG0-016},{MAT=Acier},{D1=16},{B=12},{D2=28},{D3=M6X8},{MAS=0.039},{INFO=INFO},{D31=6},{H31=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
HPC
Description
BAG0 - Locking rings in steel - Conforms to DIN705, solid
Bill of material
HPC - BAG0-016
REF
Part number
BAG0-016
BAG0-016
MAT
Material
Steel
D1
(H8)
16
16
mm
B
(js14)
12
12
mm
D2
(h13)
28
28
mm
D3
M6X8
M6X8
MAS
Weight
0.039
0.039
kg
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求