目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - CHTRP14-10-1
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Moulded casing L or T shaft right angle drive gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/mouldedcasing/chtrp14_2.prj},{NB=hpc_CHTRP14-10-1},{REF=CHTRP14-10-1},{TYPE=10},{RAP=1:1},{E=A},{S=B-C},{VE=3000},{VS=3000},{MAS=2},{PPATH=chtrp14_2_asmtpl.prj},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
HPC
Description
CHTRP14-2 - Bevel and bevel tee gearbox - Torque up to 28.8Nm - Simplified view
Bill of material
HPC - CHTRP14-10-1
REF
Part number
CHTRP14-10-1
CHTRP14-10-1
TYPE
Type
10
10
RAP
Ratios
1:1
1:1
E
Input
A
S
Output
B-C
VE
Max. input speed
3000
t/min
VS
Max. output speed
3000
3000
t/min
MAS
Weight
2
kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求