目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - CHTRP24-4-2
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Moulded casing L or T shaft right angle drive gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/mouldedcasing/chtrp24.prj},{NB=hpc_CHTRP24-4-2},{REF=CHTRP24-4-2},{TYPE=4},{RAP=2:1},{E=A},{S=C},{VE=3000},{VS=1500},{MAS=4.5},{C1=0},{C2=1},{PPATH=chtrp24_asmtpl.prj},{REP=Représentation simplifiée},{INFO=INFO},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
HPC
Description
CHTRP24 - Bevel and bevel tee gearbox - Torque up to 87.3Nm - Simplified view
Bill of material
HPC - CHTRP24-4-2
REF
Part number
CHTRP24-4-2
CHTRP24-4-2
TYPE
Type
4
4
RAP
Ratios
2:1
2:1
E
Input
A
S
Output
C
C
VE
Max. input speed
3000
t/min
VS
Max. output speed
1500
1500
t/min
MAS
Weight
4.5
kg
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求