目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - BLHO30-2
HPC
Power transmission parts
Gearboxes
Right angle drive gearboxes
Ondrives L hollow shaft right angle drive gearboxes
Powered by
CAD模型選擇
{hpc/v2/gearboxes/angle/ondrives_lhollow/blho30.prj},{NB=hpc_BLHO30-2},{REF=BLHO30-2},{RAP=2:1},{AE=Plein},{AS=Creux},{REND=88%},{VME=4000},{VMS=2000},{INFO=INFO},{PPATH=blho30_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HPC
Description
BLHO30 - Renvoi d'angle en L à arbres creux - Couple jusqu'à 4.4Nm
Bill of material
HPC - BLHO30-2
REF
Part number
BLHO30-2
RAP
Ratios
2:1
AE
Arbre entrée
Full
AS
Arbre sortie
Throat diam
REND
Rendement à
88%
1000t/min
VME
Max. input speed
4000
t/min
VMS
Max. output speed
2000
t/min
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求