目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - RFK38-FP/SS
HPC
Power transmission parts
Gearboxes
Hypoid gearboxes
Stainless steel
Powered by
CAD模型選擇
{hpc/v2/gearboxes/hypoid/stainless_steel/rfkfpss.prj},{NB=hpc_RFK38-FP/SS},{REF=RFK38-FP/SS},{H=90},{H1=154.50},{V=114},{V1=157},{V2=135},{V3=85},{V4=63},{X=100},{E=8.5},{F=4},{L11=67},{L12=74},{L13=94},{L14=94},{INFO=INFO},{DX=110},{DX1=80},{S=95},{M=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
HPC
Description
RFKfpss - Stainless steel hypoid gearbox - support foot
Bill of material
HPC - RFK38-FP/SS
REF
Part number
RFK38-FP/SS
RFK38-FP/SS
H
90
90
mm
H1
154.50
154.50
mm
V
114
114
mm
V1
157
157
mm
V2
135
135
mm
V3
85
85
mm
V4
63
63
mm
X
100
100
mm
E
8.5
8.5
mm
F
4
4
mm
L11
L1 for flange 63B5
67
67
mm
L12
L1 for flange 71B14
74
74
mm
L13
L1 for flange 80B14
94
94
mm
L14
L1 for flange 90B14
94
94
mm
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求