目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PF40-15NM
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input flange
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_flange/pf40nm.prj},{NB=hpc_PF40-15NM},{REF=PF40-15NM},{RAP=15:1},{M=3.49 x 10-6},{REND=85%},{SENS=NON},{INFO=INFO},{PPATH=pf40nm_asmtpl.prj},{HIDDENLINE=V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
HPC
Description
PF40NM - Worm and wheel gear reducer - Torque up to 18Nm
Bill of material
HPC - PF40-15NM
REF
Reference
PF40-15NM
PF40-15NM
RAP
Ratios
15:1
15:1
M
Reflected Inertia at Input
3.49 x 10-6
3.49 x 10-6
kg.m2
REND
Efficiency at 1000 rpm
85%
85%
1000 t/min
SENS
Anti back drive
NO
NO
INFO
Information
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求