目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - PF60-120
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input flange
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_flange/pf60.prj},{NB=hpc_PF60-120},{REF=PF60-120},{RAP=120:1},{AH=2°35'},{NBR=1},{VME=3000},{VMS=25},{REND=45%},{M=2.79x10-5},{IRR=OUI},{INFO=INFO},{PPATH=pf60_asmtpl.prj},{HIDDENLINE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
HPC
Description
PF60 - Worm and wheel gearbox - With flange - Torque up to 118Nm
Bill of material
HPC - PF60-120
REF
Part number
PF60-120
PF60-120
RAP
Ratios
120:1
120:1
AH
Helix angle
2°35'
2°35'
NBR
N° threads
1
1
VME
Max. input speed
3000
t/min
VMS
Max. output speed
25
25
t/min
REND
Efficiency at 1000 RPM
45%
45%
1000t/min
M
Reflected inertia at input
2.79x10-5
2.79x10-5
kg.m²
IRR
Self locking output
Yes
Yes
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求