目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - CHMR90-25
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Standard range input shaft
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/shaft/chmr90.prj},{NB=hpc_CHMR90-25},{REF=CHMR90-25},{RAPR=25:1},{VME=2800},{VMS=112.00},{REND=%},{IRR=Non},{INFO=INFO},{PPATH=chmr90_asmtpl.prj},{HIDDENLINE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
HPC
Description
CHMR90 - Worm and wheel gearbox- Torque up to 540 Nm
Bill of material
HPC - CHMR90-25
REF
Part number
CHMR90-25
CHMR90-25
RAPR
Reduction ratio
25:1
25:1
VME
Max. input speed
2800
t/min
VMS
Max. output speed
112.00
112.00
t/min
REND
Efficiency at 900 RPM
%
t/min
IRR
Self locking output
Non
Non
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求