目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
HPC - SC2-15
HPC
Power transmission parts
Rigid couplings and universal joints
Rigid couplings
Powered by
CAD模型選擇
{hpc/v2/rigid/rigid/sc2.prj},{NB=hpc_SC2-15},{REF=SC2-15},{MAT=Acier},{A=15},{D=34},{L=50},{V=M5x16},{REP=Représentation simplifiée},{INFO=INFO},{REFX=SC2-15},{CA=190},{CI=160},{VX=5.000},{L1=16.000},{DK=8.500},{K=3.500},{T=2.500},{S=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
HPC
Description
SC2 - Rigid coupling - Clamping jaw. Simplified view
Bill of material
HPC - SC2-15
REF
Part number
SC2-15
SC2-15
A
ØA
15
15
mm
D
ØD
34
34
mm
L
50
50
mm
V
Screw
M5x16
M5x16
C
Max. torque
190
190
Nm
REP
View
Simplified view
INFO
Informations
Information
INFO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求